카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6824061
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/6824061.prj},{NB=6824061},{BMENB=6824061},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/70/2f/6824061.png},{MASSZEICHNUNG=../../../_pool_/70/2f/6824061.png},{DESCSHORT=piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 0.5 A},{DESCLONG=piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 0.5 A, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101177862},{MANUNAME=Turck},{MANUTYPEDESC=SDPB-0008D-0001},{BUS=B1},{VGB=StKu},{DEEPLINK=Deeplink}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6824061 - piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 0.5 A
Bill of material
6824061
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824061
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 0.5 A
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 0.5 A, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101177862
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-0008D-0001
BUS
piconet_prm_cad_bus
B1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink