Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6824064 - piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 2 A (12 A in Total
Bill of material
6824064
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824064
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 2 A (12 A in Total
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 2 A (12 A in Total), Total current 12 Al, Parameterizable functions, Supported via I/O‐ASSISTANT, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101177893
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-0008D-0004
BUS
piconet_prm_cad_bus
B1
VGB
Piconet - Power
StSt
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink