Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6824068 - piconet stand-alone module for PROFIBUS-DP, 2-channel Up/Down Counter
Bill of material
6824068
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824068
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 2-channel Up/Down Counter
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 2-channel Up/Down Counter, Up/down counter, 2‐channel, Switching frequency 100 kHz, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101177930
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-0202D-0003
BUS
piconet_prm_cad_bus
B1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink