Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6824075 - piconet stand-alone module for PROFIBUS-DP, Single Channel Serial Interface RS23
Bill of material
6824075
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824075
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, Single Channel Serial Interface RS23
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, Single Channel Serial Interface RS232, Serial interface RS232, 1‐channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178005
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-10S-0002
BUS
piconet_prm_cad_bus
B1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink