Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6824080 - piconet stand-alone module for DeviceNet, 2-channel Pulse Width Modulation (PWM)
Bill of material
6824080
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824080
DESCSHORT
Short Description
piconet stand-alone module for DeviceNet, 2-channel Pulse Width Modulation (PWM)
DESCLONG
Long Description
piconet stand-alone module for DeviceNet, 2-channel Pulse Width Modulation (PWM), Pulse width modulation, 2-channel, 2.5 A per channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178050
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDNB-0002D-0002
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink