Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824173 - piconet Coupling Module for PROFIBUS-DP, 4 Digital PNP Inputs Filter 3 ms, 4 Dig
Bill of material
6824173
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6824173
DESCSHORT
Short Description
piconet Coupling Module for PROFIBUS-DP, 4 Digital PNP Inputs Filter 3 ms, 4 Dig
DESCLONG
Long Description
piconet Coupling Module for PROFIBUS-DP, 4 Digital PNP Inputs Filter 3 ms, 4 Digital Outputs 0.5 A, Configuration interface, Configurable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178982
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPL-0404D-0003
BUS
piconet_prm_cad_bus
B1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink