Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6824177 - piconet Extension Module for IP-Link, 2-channel Pulse Width Modulation (PWM)
Bill of material
6824177
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824177
DESCSHORT
Short Description
piconet Extension Module for IP-Link, 2-channel Pulse Width Modulation (PWM)
DESCLONG
Long Description
piconet Extension Module for IP-Link, 2-channel Pulse Width Modulation (PWM), Pulse width modulation, 2-channel, 2.5 A per channel, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179026
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SNNE-0002D-0002
BUS
piconet_prm_cad_bus
Nein
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink