Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6824201 - piconet Extension Module for IP-Link, 4 Analog Outputs 0…20 mA
Bill of material
6824201
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824201
DESCSHORT
Short Description
piconet Extension Module for IP-Link, 4 Analog Outputs 0…20 mA
DESCLONG
Long Description
piconet Extension Module for IP-Link, 4 Analog Outputs 0…20 mA, 4 analog outputs 0(4)…20 mA, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179262
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SNNE-04A-0009
BUS
piconet_prm_cad_bus
Nein
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink