Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
6824212 - piconet Extension Module for IP-Link, Single Channel Serial Interface 0…20 mA (T
Bill of material
6824212
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824212
DESCSHORT
Short Description
piconet Extension Module for IP-Link, Single Channel Serial Interface 0…20 mA (T
DESCLONG
Long Description
piconet Extension Module for IP-Link, Single Channel Serial Interface 0…20 mA (TTY), Serial interface 0…20 mA (TTY), 1‐channel, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179378
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SNNE-10S-0003
BUS
piconet_prm_cad_bus
Nein
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink