카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6824441
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/6824441.prj},{NB=6824441},{BMENB=6824441},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/9c/d8/6824441.png},{MASSZEICHNUNG=../../../_pool_/9c/d8/6824441.png},{DESCSHORT=piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs for Thermoelements},{DESCLONG=piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs for Thermoelements, 4 analog inputs for thermoelements, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101181616},{MANUNAME=Turck},{MANUTYPEDESC=SDPB-40A-1004},{BUS=B2},{VGB=StKu}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6824441 - piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs for Thermoelements
Bill of material
6824441
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824441
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs for Thermoelements
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs for Thermoelements, 4 analog inputs for thermoelements, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101181616
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-40A-1004
BUS
piconet_prm_cad_bus
B2
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink