Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6824459 - piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms
Bill of material
6824459
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824459
DESCSHORT
Short Description
piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms
DESCLONG
Long Description
piconet stand-alone module for DeviceNet, 8 Digital PNP Inputs Filter 3 ms, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Integrated bus T-piece, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101181784
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDNB-0800D-1007
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink