Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824482 - piconet Coupling Module for Modbus TCP, 4 Digital PNP Inputs Filter 3 ms, 4 Digi
Bill of material
6824482
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6824482
DESCSHORT
Short Description
piconet Coupling Module for Modbus TCP, 4 Digital PNP Inputs Filter 3 ms, 4 Digi
DESCLONG
Long Description
piconet Coupling Module for Modbus TCP, 4 Digital PNP Inputs Filter 3 ms, 4 Digital Outputs 0.5 A, Configuration interface, Configurable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101230567
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SENL-0404D-0003/Y
BUS
piconet_prm_cad_bus
RJ-1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink