카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6825347
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/6825347.prj},{NB=6825347},{BMENB=6825347},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/f7/a1/6825347.png},{MASSZEICHNUNG=../../../_pool_/f7/a1/6825347.png},{DESCSHORT=Fieldbus I/O module PROFIBUS-DP, 12 digital pnp inputs, 4 digital outputs 2 A},{DESCLONG=Fieldbus I/O module PROFIBUS-DP, 12 digital pnp inputs, 4 digital outputs 2 A, Two inputs or outputs per connector, For robot applications, Robust electromechanics, High magnetic field immunity, Intelligent terminating resistor, Module-related diagnostics, Fiber-glass reinforced housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101108507},{MANUNAME=Turck}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6825347 - Fieldbus I/O module PROFIBUS-DP, 12 digital pnp inputs, 4 digital outputs 2 A
Bill of material
6825347
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6825347
DESCSHORT
Short Description
Fieldbus I/O module PROFIBUS-DP, 12 digital pnp inputs, 4 digital outputs 2 A
DESCLONG
Long Description
Fieldbus I/O module PROFIBUS-DP, 12 digital pnp inputs, 4 digital outputs 2 A, Two inputs or outputs per connector, For robot applications, Robust electromechanics, High magnetic field immunity, Intelligent terminating resistor, Module-related diagnostics, Fiber-glass reinforced housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101108507
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FLDP-IOM124-0001
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink