카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827018
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20systems/6827018.prj},{NB=6827018},{PREVIEW=../../../_pool_/05/47/6827018.png},{MASSZEICHNUNG=../../../_pool_/05/47/6827018.png},{BMENB=6827018},{DESCSHORT=BL20 electronic module, 1 Analog Input for Current},{DESCLONG=BL20 electronic module, 1 Analog Input for Current, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 1 analog input 0/4…20 mA},{EAN=4047101137613},{MANUNAME=Turck},{MANUTYPEDESC=BL20-1AI-I(0/4...20MA)},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6827018},{DEEPLINK_DEU=https://www.turck.de/de/product/6827018}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6827018 - BL20 electronic module, 1 Analog Input for Current
Bill of material
6827018
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6827018
DESCSHORT
Short Description
BL20 electronic module, 1 Analog Input for Current
DESCLONG
Long Description
BL20 electronic module, 1 Analog Input for Current, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 1 analog input 0/4…20 mA
EAN
4047101137613
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BL20-1AI-I(0/4...20MA)
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink