Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6827220 - BL20 electronic module, 32 Digital Outputs, PNP, 0.5 A
Bill of material
6827220
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6827220
DESCSHORT
Short Description
BL20 electronic module, 32 Digital Outputs, PNP, 0.5 A
DESCLONG
Long Description
BL20 electronic module, 32 Digital Outputs, PNP, 0.5 A, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 32 digital outputs, 24 VDC, max. 0.5 A, PNP switching
EAN
4047101137835
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BL20-32DO-24VDC-0.5A-P
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink