카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827223
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/6827223.prj},{NB=6827223},{BMENB=6827223},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/49/75/6827223.png},{MASSZEICHNUNG=../../../_pool_/49/75/6827223.png},{DESCSHORT=BL67 electronic module, Connection of CANopen nodes},{DESCLONG=BL67 electronic module, Connection of CANopen nodes, Independent of the fieldbus and connection technology used, Protection class IP67, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 8 byte I/O process data per CVI module, Connection of up to 8 CANopen nodes, Max. 4 byte input and 4 byte output data per node, Max. transmission rate: 1 Mbps},{EAN=4047101109429},{MANUNAME=Turck},{MANUTYPEDESC=BL67-1CVI}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6827223 - BL67 electronic module, Connection of CANopen nodes
Bill of material
6827223
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6827223
DESCSHORT
Short Description
BL67 electronic module, Connection of CANopen nodes
DESCLONG
Long Description
BL67 electronic module, Connection of CANopen nodes, Independent of the fieldbus and connection technology used, Protection class IP67, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 8 byte I/O process data per CVI module, Connection of up to 8 CANopen nodes, Max. 4 byte input and 4 byte output data per node, Max. transmission rate: 1 Mbps
EAN
4047101109429
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BL67-1CVI
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink