Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6827241 - CODESYS 2 Programmable Gateway for the BL67 I/O System, Interface for Modbus TCP
Bill of material
6827241
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6827241
DESCSHORT
Short Description
CODESYS 2 Programmable Gateway for the BL67 I/O System, Interface for Modbus TCP
DESCLONG
Long Description
CODESYS 2 Programmable Gateway for the BL67 I/O System, Interface for Modbus TCP, CODESYS programmable acc.to IEC 61131-3, Ethernet and RS232 programming interface, 512 kbyte program memory, 32 bit RISC processor, < 1 ms for 1000 commands, Protection class IP67, LEDs for display of supply voltage, group and bus errors, Interface for MODBUS TCP, 10/100 Mbps
EAN
4047101109566
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BL67-PG-EN
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink