카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827249
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20systems/6827249.prj},{NB=6827249},{BMENB=6827249},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/c0/d0/6827249.png},{MASSZEICHNUNG=../../../_pool_/c0/d0/6827249.png},{DESCSHORT=CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for Modbus TCP},{DESCLONG=CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for Modbus TCP, CODESYS programmable acc.to IEC 61131-3, Ethernet and RS232 programming interface, 512 kB program memory, 32 bit RISC processor, < 1 ms for 1000 commands, 3 decimal rotary coding switches, Protection class IP20, Integrated power supply, LEDs for display of supply voltage, group and bus errors, Gateway between the BL20 system and MODBUS TCP, 10/100 Mbps}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6827249 - CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for Modbus TCP
Bill of material
6827249
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6827249
DESCSHORT
Short Description
CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for Modbus TCP
DESCLONG
Long Description
CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for Modbus TCP, CODESYS programmable acc.to IEC 61131-3, Ethernet and RS232 programming interface, 512 kB program memory, 32 bit RISC processor, < 1 ms for 1000 commands, 3 decimal rotary coding switches, Protection class IP20, Integrated power supply, LEDs for display of supply voltage, group and bus errors, Gateway between the BL20 system and MODBUS TCP, 10/100 Mbps
EAN
4047101109634
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BL20-PG-EN
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink