카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827251
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/fieldbus20technology/i2fo20systems/6827251.prj},{NB=6827251},{BMENB=6827251},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/18/f4/6827251.png},{MASSZEICHNUNG=../../../_pool_/18/f4/6827251.png},{DESCSHORT=BL20 Economy Module, SWIRE communication module},{DESCLONG=BL20 Economy Module, SWIRE communication module, Fieldbus-independent, Electronics and connection technology in one housing, Connectivity: Push-in terminals, Protection class IP20, Supports the connection of an SWIRE branch, Maximum 16 nodes per SWIRE branch, Maximal 3 SWIRE modules per BL20 station},{EAN=4047101210613},{MANUNAME=Turck},{MANUTYPEDESC=BL20-E-1SWIRE},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6827251}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6827251 - BL20 Economy Module, SWIRE communication module
Bill of material
6827251
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6827251
DESCSHORT
Short Description
BL20 Economy Module, SWIRE communication module
DESCLONG
Long Description
BL20 Economy Module, SWIRE communication module, Fieldbus-independent, Electronics and connection technology in one housing, Connectivity: Push-in terminals, Protection class IP20, Supports the connection of an SWIRE branch, Maximum 16 nodes per SWIRE branch, Maximal 3 SWIRE modules per BL20 station
EAN
4047101210613
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BL20-E-1SWIRE
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink