Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 15 Nov 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 12
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
70 - Cylinder window fitting screws T25 steel galvanized blue
Bill of material
603629
ARTNR
Order number
FN
70
CNSORDERNO
Description
WERKSTOFF
Material
Case hardened steel
OBERFLAECHE
Surface
Galvanized; blue passivated
VERPACKUNG
Packaging
100
ANT
Drive
T 25
D1
Thread
7.5 mm
L
Length
mm
D2
Head diameter
7.5 mm