Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7030003 - HF Read/Write Head
Bill of material
7030003
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7030003
DESCSHORT
Short Description
HF Read/Write Head
DESCLONG
Long Description
HF Read/Write Head, Operating voltage 10…30 VDC, Flush, Threaded barrel, M30 x 1.5, Chrome-plated brass, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable
EAN
4047101114973
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TB-M30-H1147
DF
Diameter of front cap
27.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
46 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink