Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7030004 - HF Read/Write Head
Bill of material
7030004
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030004
DESCSHORT
Short Description
HF Read/Write Head
DESCLONG
Long Description
HF Read/Write Head, Operating voltage 10…30 VDC, Non-flush, Threaded barrel, M30 x 1.5, Chrome-plated brass, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable
EAN
4047101114980
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN-M30-H1147
DF
Diameter of front cap
27.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
31 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
MUT
Number of housing nuts
2
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
LF
Length of front cap
15 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink