Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7030204 - HF Read/Write Head
Bill of material
7030204
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030204
DESCSHORT
Short Description
HF Read/Write Head
DESCLONG
Long Description
HF Read/Write Head, Operating voltage 19.2…28.8 VDC, Non-flush, For roller conveyors, Rectangular, 80 x 400 mm, height 25 mm, Active face on top, Plastic, PBT‐GF30‐V0, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable
EAN
4047101206869
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TNLR-Q80L400-H1147
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink