Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7030729 - HF Read/Write Head, For Bus Line Topology with TBEN-*
Bill of material
7030729
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7030729
DESCSHORT
Short Description
HF Read/Write Head, For Bus Line Topology with TBEN-*
DESCLONG
Long Description
HF Read/Write Head, For Bus Line Topology with TBEN-*, Operating voltage 10…30 VDC, Flush, Threaded barrel, M18 x 1, Chrome-plated brass, Device without end termination, Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*, Max. 32 nodes per line or connection permitted, Use a corresponding terminating resistor (see accessories), Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables, Observe the voltage drop on the line, The maximum possible length of the spur line is 2 m, The maximum possible length of the bus is 50 m, By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications, In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module, The read/write head is automatically assigned an address, For different application requirements, the address and can be parameterized, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable
EAN
4047101419382
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TB-M18-H1147/C53
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
56 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink