Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
704-2003 - Interface module for direct wiring (3 conductor) 8 channels
Bill of material
704-2003
BESTNR
Item-No.
704-2003
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
63.00 mm
BREITE
Width
56.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
gray
GEWICHT
Weight
92.000 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01