Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WAGO
Description
727-106 - 8-level end plate alphanumeric marking 7.62 mm thick
Bill of material
727-156
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
58.30 mm
BREITE
Width
7.62 mm
TIEFE
Depth
226.00 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
a-b-c-d-e-f-g-h- -h-g-f-e-d-c-b-a
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33