Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
750-503/035-000 - Strain relief housing, 3-pole, with locking clip, for 1 cable, 7.0 … 11.5 mm, 48 mm
Bill of material
770-503/035-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
3
HOEHE
Height
15.60 mm
BREITE
Width
30.00 mm
TIEFE
Depth
77.00 mm
FARBE
Color
GEWICHT
Weight
8.180 g
ECLASS71
eCl@ss 7.1
27-44-06-90
ECLASS81
eCl@ss 8.1
27-44-06-90