Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
757-264/000-005 - IP 67 SENSOR/ACTUATOR BOX 6-WAY 4 POLE 5 M CONNECTING CABLE
Bill of material
757-264/000-005
BESTNR
Item-No.
757-264/000-005
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
26.00 mm
BREITE
Width
60.00 mm
TIEFE
Depth
123.00 mm
GEWICHT
Weight
645.000 g
BEMERKUNGEN
Comment
6-fach
ECLASS71
eCl@ss 7.1
27-27-92-19