Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
7570092 - Cabinet Guard, Internal Sensors
Bill of material
7570092
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7570092
DESCSHORT
Short Description
Cabinet Guard, Internal Sensors
DESCLONG
Long Description
Cabinet Guard, Internal Sensors, Operating voltage 10…28 VDC, Two potential-free contacts, Temperature detection, Moisture detection, Detection of distance to cabinet door, Galvanic isolation of outputs (A1/A2), Removable screw terminals, ATEX, IECEx
EAN
4047101346800
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-CCM02-MTI-1I2T-HC/L
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink