Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7570103 - Cabinet Guard, Internal and External Sensors
Bill of material
7570103
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7570103
DESCSHORT
Short Description
Cabinet Guard, Internal and External Sensors
DESCLONG
Long Description
Cabinet Guard, Internal and External Sensors, Operating voltage 10…30 VDC, Two potential-free contacts, Temperature detection, Moisture detection, Detection of distance to cabinet door, IO-Link parameterizable, Connection of two devices via CAN bus, Power bridge, Galvanic isolation of outputs (A1/A2), Removable cage clamp terminals
EAN
4047101416381
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-CCM03-MTIS-3T-IOLC-PR/24V/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink