Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-1373/146-000 - Shorting plug, with assembled strain relief housing, 3-pole, Cod. S, Bridge 1-2
Bill of material
770-1373/146-000_HI
BESTNR
Item-No.
770-1373/146-000
BEZEICHNUNG
Description
Shorting plug, 4 mm², 25 A, brown
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
3
HOEHE
Height
15.00 mm
BREITE
Width
34.60 mm
TIEFE
Depth
76.00 mm
FARBE
Color
brown
GEWICHT
Weight
23.200 g
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05