Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-617 - T-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, 2 locking levers
Bill of material
770-617
BESTNR
Item-No.
770-617
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
5
HOEHE
Height
36.10 mm
BREITE
Width
54.00 mm
TIEFE
Depth
48.90 mm
FARBE
Color
blue
GEWICHT
Weight
24.300 g
ECLASS71
eCl@ss 7.1
27-44-06-03