Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
WAGO
Description
773-108 - PUSH-WIRE CONNECTOR FOR JUNCTION BOXES 8-CONDUCTOR TERMINAL BLOCK PUSH-WIRE® CONNECTION
Bill of material
773-108
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1 - 2.5 mm²
QUERSCHNITT2
Cross section
14 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 13 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
P
No. of poles
8
HOEHE
Height
13.10 mm
BREITE
Width
24.00 mm
TIEFE
Depth
19.50 mm
ANZAHLKLEMMSTEL
Number of connection points
8
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
WEIGHT
g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04