Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
780-317 - End and intermediate plate, 1.5 mm thick
Bill of material
780-317
BESTNR
Item-No.
780-317
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
43.50 mm
BREITE
Width
1.50 mm
TIEFE
Depth
76.70 mm
FARBE
Color
orange
GEWICHT
Weight
4.019 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33