Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1668/000-054 - Electronic circuit breaker, 8-channel, 24 VDC input voltage, adjustable 2 … 10 A, Signal contact, Specialty configuration
Bill of material
787-1668/000-054
BESTNR
Item-No.
787-1668/000-054
BEZEICHNUNG
Description
Electronic circuit breaker
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
127.00 mm
BREITE
Width
42.00 mm
TIEFE
Depth
142.50 mm
FARBE
Color
light gray
GEWICHT
Weight
440.000 g
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02