Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-881 - capacitive buffer module, 24 VDC input voltage, 24 VDC output voltage, 20 A output current, 0.17 … 16.5 s buffer time, communication capability
Bill of material
787-881
BESTNR
Item-No.
787-881
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
57.00 mm
TIEFE
Depth
163.00 mm
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
1000.000 g
RGB
0.78,0.78,0.78,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02