Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-112/000-001 - Industrial-ECO-Switch, 8 Ports 100Base-TX
Bill of material
852-112/000-001
BESTNR
Item-No.
852-112/000-001
BEZEICHNUNG
Description
Industrial-ECO-Switch, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
116.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
black
GEWICHT
Weight
472.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06