Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
883-7099 - Insertion plate for flat cables, for 883 Series, 70 mm²
Bill of material
883-7099
BESTNR
Item-No.
883-7099
BEZEICHNUNG
Description
Insertion plate for flat cables, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
3.00 mm
TIEFE
Depth
11.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
4.000 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92