Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
884-3542 - Jumper, for M6 stud bolts, 2-way, unplated
Bill of material
884-3542
BESTNR
Item-No.
884-3542
BEZEICHNUNG
Description
Jumper, 125 A, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
3.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
42.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
14.000 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40