Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
890-603 - Intermediate coupler, 3-pole, Cod. A, for sockets and plugs
Bill of material
890-603
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
3
HOEHE
Height
10.10 mm
BREITE
Width
37.20 mm
TIEFE
Depth
14.50 mm
FARBE
Color
GEWICHT
Weight
3.500 g
ECLASS71
eCl@ss 7.1
27-44-06-03