Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
890-854/011-000 - Plug for PCBs, angled, 4-pole, Cod. B
Bill of material
890-854/011-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
4
HOEHE
Height
12.20 mm
BREITE
Width
19.20 mm
TIEFE
Depth
22.60 mm
FARBE
Color
GEWICHT
Weight
4.166 g
BEMERKUNGEN
Comment
1 2 3 4
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05