Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9499-77.06 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9499-77.06
CNSORDERNO
Art. No.
9499-77.06
ENO
E number
372632909
BZ
Designation
Fire protection Quickbox Maxi HWD 90 3x2, Ø83mm for fire-protection walls EI30-EI90, 205 x 145 x 73.5 mm
LOD
Level of details
INFOTEXT
Infotext
Quickbox Maxi HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 205 x 145 x 73.5 mm Made of IG, PC/ABS, halogen-free, VKD approval applied for Cut hole Ø: 83mm Conduit combination entries M25: 4 Combination: 3x2 Art. No.: 9499-77.06 / E No 372 632 909
MAT
Material
IG, PC / ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
3x2
FR
Cut hole Ø
83 mm
M25
Conduit entries up to M25
4
L
Length
205 mm
B
Width
145 mm
T
Depth
73.5 mm
VKF
VKF approval
26831 / 26846
CNSMASSEXACT
Individual net weight
377.82 g
CNSVOLUMEEXACT
Single volume
2.754 l
CNSEAN
EAN code
7611614276823
INFOLINK
Data sheet
HTML (Online)