Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9908.21 - Flush-mounting junction box
Bill of material
9908.21
CNSORDERNO
Art. No.
9908.21
BZ
Designation
Flush-mounting junction box, 115x115x150 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
150 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
8
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free acc. to IEC 60754-1
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 010 998
CNSMASSEXACT
Individual net weight
287.300 g
CNSEAN
EAN code
7611614037752
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction box, square Installation in: facing concrete, concrete, masonry Length x Width x Depth: 115 x 115 x 150mm Flush-mounting junction box, stabilising plaster cover included Made of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWT 650°C, SEV-tested Conduit combination entries: M20/25: 8x Break-out openings Ø 20mm: 16 Number of nails: 4 Art. No.: 9908.21 / E No 155 010 998
ETIM40
ETIM 40
EC002601