Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Partition Ceiling Hung Acorp Phenolic n Stalls
Bill of material
partition_ceiling_hung_acorp_phenolic_n_stalls_n_standard_stalls
VARIANTNAME
n Standard Stalls
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
MATERIAL
Material
Phenolic Resin
INSTRUCTIONSONOFFVISIBILITY
Instructions On-Off Visibility
1.000
DOOROPENINGANGLE
Door Opening Angle
0.000
OUTSWINGDOOR
Outswing Door
0.000
RIGHTPANEL
Right Panel
1.000
STANDARDSTALLS
Standard Stalls
3.000
LEFTPANEL
Left Panel
1.000
CONTINUOUSBRACKETS
Continuous Brackets
0.000
WIDTH
Width
112.500
STALLWIDTH
Stall Width
36.000
STALLDEPTH
Stall Depth
58.750
HEIGHT
Height
90.000
DOOROPENING
Door Opening
24.000
DEPTH
Depth
59.500
CEILINGHEIGHT
Ceiling Height
90.000
WARRANTYINFORMATION
Warranty Information
Warranted 3 years against delamination and discoloration, lifetime on stainless steel hardware.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
n/a
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/73/9675.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Toilet Compartment and Urinal Screens
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.15.11.15.11
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
Phenolic - Series 600 - Ceiling Hung
MATERIALNOTE
Material Note
Aluminum Hardware Also Available - Please See www.bradleycorp.com
MASTERFORMATTITLE
MasterFormat Title
Toilet Compartments
MASTERFORMATNUMBER
MasterFormat Number
10 21 13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Restroom Partitions, Ceiling Hung (up to 10' ceiling heights)
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1010400
ADACOMPLIANT
ADA Compliant
No
TOPHINGE
Top Hinge
68.673
GAP
Gap
0.188
DOORWIDTH
Door Width
23.624
SLEEVEHEIGHT
Sleeve Height
4.000
STDA
0.000
STD2
1.000
STD1
1.000
RPN
RPn
0.500
RPSTD2
RP STD2
1.000
RPSTD1
RP STD1
1.000
RPAMB
RP AMB
1.000
PILASTERHEIGHT
Pilaster Height
90.000
LATCHTOEDGE
Latch to Edge
2.000
LATCHHEIGHT
Latch Height
37.000
LPN
LPn
0.500
STARTSTDA
Start STDA
5.000
STARTSTD
Start STD
41.500
STARTAMB
Start AMB
5.000
STARTSTD2
Start STD2
78.000
STALLSARRAY
Stalls Array
2.000
RIGHTPILASTERWIDTHSTD
Right Pilaster Width STD
3.250
PILASTERTHICKNESS
Pilaster Thickness
0.750
PANELTHICKNESS
Panel Thickness
0.500
LEFTPILASTERWIDTH
Left Pilaster Width
5.000
GAPSIDEWALLRIGHT
Gap Side Wall Right
0.000
GAPSIDEWALLLEFT
Gap Side Wall Left
0.000
GAPPILASTERPANEL
Gap Pilaster Panel
0.500
GAPBACKWALL
Gap Back Wall
1.000
ENDRIGHTPILASTER
End Right Pilaster
1.250
DOORTHICKNESS
Door Thickness
0.750
DOORSWINGANGLE
Door Swing Angle
0.000
DOORHEIGHT
Door Height
58.000
DOORHANDLEHEIGHT
Door Handle Height
37.000
DOORGAP
Door Gap
0.188
CALCSTARTSTDS
CALC_Start STDs
41.500
CALCWIDTHA
CALC_WidthA
36.500
CALCSTDAWIDTH
CALC_STDA Width
32.750
CALCSTD2OUT
CALC_STD2Out
0.000
CALCSTD2WIDTH
CALC_STD2 Width
32.750
CALCSTD1OUT
CALC_STD1Out
0.000
CALCRP
CALC_RP
0.000
CALCNSTD2OUT
CALC_NSTD2Out
1.000
CALCNSTD1OUT
CALC_NSTD1Out
1.000
CALCNRP
CALC_NRP
0.000
CALCNOUTSWING
CALC_NOutswing
1.000
CALCNLF
CALC_NLF
0.000
CALCLR
CALC_LR
1.000
CALCHALFPILASTER
CALC_Half Pilaster
0.375
CALCHALFDOORWIDTH
CALC_Half Door Width
11.000
CALCBOOLLR
CALC_Bool LR
3.000
CALCSTD1WIDTH
CALC_STD1 Width
32.750
CALCLEFT
CALC_Left
5.000
CALCHALFPANEL
CALC_Half Panel
0.250
CALCANGLE
CALC_Angle
30.000
CALCAMBWIDTH
CALC_AMB Width
32.750
BUMPERHEIGHT
Bumper Height
16.000
BRACKETS
Brackets
1.000
BOTTOMHINGE
Bottom Hinge
13.328
BOTTOMAFF
Bottom AFF
12.000
BRACKETSTOPHEIGHT
Brackets Top Height
64.000
BRACKETSBOTTOMHEIGHT
Brackets Bottom Height
18.000
RIGHTPILASTERWIDTHAMB
Right Pilaster Width AMB
3.250