Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
N-ZZ with nail - Fischer Hammerfix N-ZZ
Bill of material
Fischer N 6 x 40 ZZ - 50394
IDNR
Ident number
TYP
Type
N 6 x 40 ZZ
ART
Art.-No.
50394
PZ
2
D0
Drill
6 mm
TD
Min. drill-hole depth for through fixings
55 mm
HEF
Effective anchoring depth
30 mm
L
Fixing length
40 mm
TFIX
Max. usable length
7 mm
R
Collar
11 Ø mm
DSXLS
Fischer Nail
4 x 48 mm
V
qty. per box [pcs.]
50