Catalog navigation
CAD-Modelle herunterladen
Mit diesem Teil sind keine Aktionen verknüpft
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
HARTING
Description
M12-SD-CC-IDC-4P-ACOD-M-STR-SHLD
Bill of material
HARTING 21033221410
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033221410
DESCSHORT
Short Description
Cable connector, Straight, Male, A-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Cable connector, Straight, Male, A-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.14 mm², Rated current: ‌4 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12-SD-CC-IDC-4P-ACOD-M-STR-SHLD
SUPPLIERALTNO
Alternative product number
21 03 322 1410
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
112
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC202
Material of the contact coat
Au over Ni, Mating side
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
Insulation displacement termination
AAS465
Insertion cycles, min.
100
AAS491
External cable diameter, min.
5.7 mm
AAS492
External cable diameter, max.
8.8 mm
AAW082
max. connectable conductor cross-section
0.14 mm²
AAW338
Manufacturer product designation
M12-SD-CC-IDC-4P-ACOD-M-STR-SHLD
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink