Catalog navigation
CAD-Modelle herunterladen
Mit diesem Teil sind keine Aktionen verknüpft
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PP angled male X-cod 8-pol crimpflan
Bill of material
HARTING 21038813833
MANUID
Product number of the Manufacturer
21038813833
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Angled, Male, X-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.08 ... 0.25 mm²
DESCLONG
Long Description
Cable connector, Angled, Male, X-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.08 ... 0.25 mm², Rated current: ‌0.5 A, Zinc die-cast, PushPull, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12 PP angled male X-cod 8-pol crimpflan
SUPPLIERALTNO
Alternative product number
21 03 881 3833
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB373
Type of interlock
Push pull
AAB408
Design of housing
angled
AAB935
min. connectable conductor cross-section
0.080 mm^2
AAC076
Coding (head 1)
X-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-109
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAW082
max. connectable conductor cross-section
0.250 mm^2
AAW338
Manufacturer product designation
M12 PP angled male X-cod 8-pol crimpflan
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
BAH005
rated voltage
48 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink