Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 P 5+3+PE Female-C (B)
Bill of material
HARTING 09156093111
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09156093111
DESCSHORT
Short Description
Inserts, Crimp termination, Female, Polyamide (PA), Blue, Contacts: 9, PE contact, Conductor cross-section: 0.14 ... 4 mm²
DESCLONG
Long Description
Inserts, Crimp termination, Female, Polyamide (PA), Blue, Contacts: 9, PE contact, Conductor cross-section: 0.14 ... 4 mm²
MANUTYPEDESC
Manufacturer Type Description
M23 P 5+3+PE Female-C (B)
SUPPLIERALTNO
Alternative product number
09 15 609 3111
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB935
min. connectable conductor cross-section
0.14 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAC049
PE connection present
No
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
9
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC676
Max. line cross section, flexible
4 mm²
BAC739
Min. line cross section, flexible
0.14 mm²
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink