Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 cover–s met for hood,chain 100mm
Bill of material
HARTING 09156009103
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09156009103
DESCSHORT
Short Description
Cover, for hoods, With chain (100 mm), Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
DESCLONG
Long Description
Cover, for hoods, With chain (100 mm), Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
MANUTYPEDESC
Manufacturer Type Description
M23 cover–s met for hood,chain 100mm
SUPPLIERALTNO
Alternative product number
09 15 600 9103
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
AAO057
Product type
M23 cover–s met for hood,chain 100mm
AAS461
Size
M23
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Cover, for hoods, With chain (100 mm), Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
AAW338
Manufacturer product designation
Cover, for hoods, With chain (100 mm), Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC461
material of housing
Brass
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
74199990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink