您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 21011009931
HARTING
Interface connectors
Circular connectors
Contacts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/15/159/15126.prj},{NB=21011009931},{MANUID=21011009931},{AAB785=0.500},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{PREVIEW=../../../_pool_/5a/0a/8721011009933.tif__web.png},{DESCSHORT=Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21},{DESCLONG=Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21},{MANUTYPEDESC=M12 Power Fem PWR/PE Cont. Crimp 0,5mm²},{SUPPLIERALTNO=21 01 100 9931},{MANUNAME=HARTING},{DELTIME=7},{AAB754=Socket},{AAC202=Gold, Au},{AAC207=Other copper alloys},{AAO057=M12 Power Fem PWR/PE Cont. Crimp 0,5mm², Circular connectors},{AAO742=Circular connectors},{AAS464=turned}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Power Fem PWR/PE Cont. Crimp 0,5mm²
Bill of material
HARTING 21011009931
MANUID
Product number of the Manufacturer
21011009931
PREVIEW
Preview
DESCSHORT
Short Description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21
DESCLONG
Long Description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21
MANUTYPEDESC
Manufacturer Type Description
M12 Power Fem PWR/PE Cont. Crimp 0,5mm²
SUPPLIERALTNO
Alternative product number
21 01 100 9931
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.500
mm^2
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M12 Power Fem PWR/PE Cont. Crimp 0,5mm², Circular connectors
AAO742
Brand
Circular connectors
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21
AAW338
Manufacturer product designation
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21, M12 Power Fem PWR/PE Cont. Crimp 0,5mm²
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink